IESNA:LM-63-2002
[TEST]P951753
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-760-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]55392
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6499.2 8137.6 9618.7 10765.3 11700.3 12229.3 12478 12566.6 13015.6 13976.3
15563.2 17567.6 19540.5 21116 22494.2 23752.3 24547.1 24750.2 24261.2 23023.1
20524.1 16203.7 13375.8 11202.8 8872.4 6241.9 4103.1 2876.5 2244.6 1938.6
1758.5 1478.3 1252.4 434.6 211.6 34.3 0
6499.2 8194.8 9690.2 10856.8 11714.6 12295 12592.4 12675.3 13047 13913.4
15380.2 17344.6 19280.3 20910.1 22302.6 23560.7 24504.3 24844.5 24532.8 23483.5
21396.2 17404.6 13916.2 11686 9384.2 6805.1 4474.8 3019.4 2316 2007.2
1775.6 1501.1 1263.8 537.5 225.9 42.9 0
6499.2 8123.3 9590.1 10768.1 11686 12352.2 12721.1 12878.3 13170 13947.7
15197.2 16941.4 18799.9 20438.3 21762.2 22820.1 23812.3 24295.5 24172.6 23334.8
21656.4 18914.3 15077.1 12400.8 10116.2 7617.2 5086.7 3379.7 2499 2075.9
1832.8 1595.5 1366.7 1043.6 531.8 62.9 0
6499.2 8123.3 9547.2 10722.4 11703.1 12455.1 12958.4 13221.4 13495.9 14096.4
15025.7 16378.1 17985 19526.2 20767.1 21785.1 22640 23331.9 23517.8 23243.3
22234 20361.1 17730.6 14616.8 11686 9081.2 6350.5 4065.9 2773.5 2110.2
1821.4 1581.2 1349.6 1075.1 754.9 294.5 0
6499.2 7883.1 9264.2 10470.8 11505.8 12420.8 13149.9 13633.2 13942 14416.6
15188.6 16180.8 17464.6 18771.3 19946.5 20958.7 21782.2 22514.2 23034.6 23174.7
22897.3 22045.2 20392.6 17893.5 14974.2 11991.9 8935.3 5890.2 3699.9 2481.9
1892.9 1681.3 1461.1 1115.1 752 234.5 0
6499.2 7757.3 9004 10179.1 11265.7 12272.1 13187.1 13910.5 14402.3 14862.7
15440.3 16269.5 17230.2 18371 19520.5 20664.2 21636.4 22396.9 22971.7 23446.3
23815.2 23692.2 23174.7 21999.5 19969.4 17338.8 13956.3 10702.4 7196.9 4443.4
2882.2 1970.1 1426.8 863.5 434.6 114.4 0
6499.2 7517.1 8600.8 9707.3 10782.4 11837.5 12855.4 13761.8 14513.8 15117.2
15729 16398.1 17133 18047.9 19097.3 20286.8 21510.6 22691.5 23738 24658.7
25496.4 26417.1 26831.7 27089.1 27031.9 25865.3 23637.9 20089.5 15394.5 10427.9
6018.8 3125.2 1595.5 920.7 448.9 154.4 0
6499.2 7334.1 8203.3 9152.6 10136.2 11065.5 12063.4 13032.7 13964.9 14788.3
15611.8 16375.2 17067.2 17813.5 18596.9 19437.6 20412.6 21516.3 22722.9 24003.9
25402.1 27409.3 29030.5 30019.9 31146.4 31961.3 32067.1 30972 28124.1 23514.9
17133 11056.9 5635.7 2298.9 820.6 160.1 0
6499.2 7005.3 7617.2 8326.3 9104 9927.5 10765.3 11594.5 12415.1 13258.6
14142.1 14959.9 15849.1 16778.4 17744.9 18714.2 19789.3 20995.9 22331.2 23843.8
25610.8 28290 30949.1 32770.5 35095.1 37831.5 40759.4 42712.3 42294.9 38363.3
30268.6 19623.4 8323.4 2541.9 800.6 165.8 0
6499.2 6948.1 7557.1 8209.1 8943.9 9721.6 10516.5 11308.6 12092 12886.9
13670.3 14482.4 15340.2 16269.5 17230.2 18228.1 19337.5 20564.1 21936.6 23500.6
25264.8 28101.3 30780.4 32753.3 35238.1 38220.3 41417 43452.9 43066.9 38886.6
30088.5 18399.6 7051 1947.2 629 143 0
6499.2 6730.8 7045.3 7468.5 7980.3 8537.9 9101.2 9693 10304.9 10922.5
11545.9 12189.2 12838.3 13524.5 14262.2 15042.8 15900.6 16872.8 18045.1 19383.2
21013 23603.6 25567.9 27506.5 29871.2 32716.2 35386.8 36544.8 35335.3 30723.2
22680 12623.8 3639.9 763.4 254.5 57.2 0
6499.2 6570.7 6748 7002.4 7354.1 7734.4 8149 8575.1 9006.8 9467.2
9916.1 10347.8 10793.9 11237.1 11706 12200.7 12721.1 13353 14084.9 15034.2
16406.7 18110.8 19271.7 20569.8 22122.5 23815.2 24970.3 24567.2 22548.5 18762.8
13550.3 6933.8 2261.7 674.8 231.6 54.3 0
6499.2 6427.7 6453.5 6570.7 6762.3 6959.6 7219.7 7477.1 7731.6 7997.5
8229.1 8437.8 8612.2 8772.4 8883.9 8955.3 9026.8 9075.4 9155.5 9341.4
9787.4 10050.5 10099.1 10196.3 10347.8 10485.1 10110.5 8923.9 7231.2 5358.3
3642.8 2064.4 1035.1 437.5 211.6 74.3 0
6499.2 6127.5 5907.3 5793 5781.5 5827.3 5904.5 5990.2 6050.3 6087.5
6084.6 6013.1 5901.6 5744.3 5535.6 5281.1 4975.2 4657.8 4366.2 4094.5
3814.3 3565.6 3356.8 3185.3 3036.6 2885 2696.3 2441.8 2090.2 1618.4
1178 866.4 600.5 386 220.2 62.9 0
6499.2 5850.1 5447 5269.7 5226.8 5264 5344 5429.8 5472.7 5461.3
5401.2 5295.4 5141 4949.5 4726.4 4497.7 4260.4 4023 3788.6 3531.2
3271 3036.6 2865 2762.1 2722.1 2727.8 2722.1 2642 2444.7 2115.9
1609.8 1109.4 777.7 511.8 254.5 57.2 0
6499.2 5632.8 5146.8 4955.2 4963.8 5072.4 5192.5 5269.7 5275.4 5224
5123.9 4980.9 4812.2 4617.8 4411.9 4208.9 3994.5 3768.6 3537 3322.5
3159.5 3019.4 2925.1 2865 2813.6 2753.5 2659.2 2561.9 2441.8 2250.3
1958.6 1538.3 1009.3 557.6 265.9 57.2 0
6499.2 5424.1 4923.7 4795.1 4875.1 5023.8 5141 5198.2 5175.3 5086.7
4949.5 4786.5 4597.8 4411.9 4214.6 4023 3891.5 3734.3 3537 3379.7
3273.9 3133.8 2913.6 2739.2 2624.8 2513.3 2399 2284.6 2181.7 2087.3
1975.8 1795.6 1469.7 1126.6 660.5 160.1 0
6499.2 5306.9 4806.5 4735 4872.3 5015.2 5132.5 5166.8 5112.4 4972.3
4803.6 4612.1 4406.2 4223.2 4065.9 3977.3 3871.5 3762.8 3657.1 3422.6
3213.9 3048 2882.2 2727.8 2567.7 2427.6 2290.3 2164.5 2033 1881.4
1732.7 1598.4 1401.1 1209.5 846.4 328.8 0
6499.2 5206.8 4732.2 4723.6 4875.1 5012.4 5115.3 5126.7 5043.8 4892.3
4700.7 4489.1 4300.4 4126 4008.7 3908.7 3780 3605.6 3451.2 3265.3
3122.4 2962.2 2805 2662 2541.9 2419 2287.4 2153.1 1995.8 1821.4
1629.8 1461.1 1243.8 940.7 623.3 260.2 0
6499.2 5149.6 4695 4720.7 4886.6 5020.9 5112.4 5095.3 4989.5 4809.4
4586.3 4377.6 4200.3 4065.9 4003 3851.5 3617 3345.4 3236.7 3145.2
2982.3 2856.4 2747.8 2587.7 2467.6 2373.2 2250.3 2104.4 1930 1738.5
1529.7 1438.2 1238.1 809.2 589 360.3 0
6499.2 5138.2 4672.1 4723.6 4889.4 5026.7 5109.6 5086.7 4958 4755
4529.1 4323.3 4148.9 4065.9 3968.7 3777.1 3434 3208.1 3151 3039.4
2896.5 2742.1 2596.2 2484.7 2416.1 2356.1 2244.6 2107.3 1941.5 1749.9
1546.9 1598.4 1275.3 852.1 649.1 240.2 0
6499.2 5138.2 4669.2 4732.2 4892.3 5029.5 5106.7 5095.3 4969.5 4757.9
4529.1 4320.4 4146 4068.8 3960.1 3765.7 3408.3 3211 3165.3 3036.6
2887.9 2719.2 2599.1 2450.4 2430.4 2356.1 2241.7 2107.3 1952.9 1747
1552.6 1575.5 1095.1 880.7 640.5 231.6 0
